Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec  1 2015
@N: :  | Running in 64-bit mode 
File D:\Microsemi_prj\CoreTSE_Webserver\synthesis\synwork\CoreTSE_Webserver_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:04s; CPU Time elapsed 0h:00m:01s; Memory used current: 111MB peak: 112MB)

Process took 0h:00m:04s realtime, 0h:00m:01s cputime
# Tue Jan 12 12:47:15 2016

###########################################################]